Product information API

 

This API response includes basic product details, parametric data, and limited quality and reliability information. Retrieving these data sets requires multiple endpoint calls.

Product numbers that include /NOPB must be URL-encoded before making the API call, or the response will be a “not found” error. For example, you must code LP2982AIM5-3.3/NOPB as LP2982AIM5-3.3%2FNOPB.

Make sure that the encoding process doesn’t have linefeed or new line breaks, such as LP2989IM-2.5%2FNOPB%0A%0A, as this will also result in a product “not found” error.

Default access limits

  • Quota
    • Sandbox: 3000 calls a day.
    • Production: 3000 calls a day.
  • Burst limit
    • Five API calls per second.

For nonstandard access limits, contact TI.

Click the button here to review documentation to help you onboard: