Overview
This API response includes basic product details, parametric data as well as limited quality & reliability information. Multiple endpoint calls are required to retrieve the basic, parametric and quality data sets in this API.
Note: Part numbers that include /NOPB must be encoded prior to making the API call or the response will be a “not found” error. For example, LP2982AIM5-3.3/NOPB would need to been coded as LP2982AIM5-3.3%2FNOPB. In addition, please make sure the encoding process doesn’t have linefeed or new line breaks, such as: LP2989IM-2.5%2FNOPB%0A%0A as this too will result in a product “not found” error.
Default Access Limits
- Quota
- Sandbox: 1,500 calls a day
- Production: 1,500 calls a day
- Burst limit
- 5 API calls per second
For non-standard access limits, please contact TI