Email remittance advice

Overview

Filling out the remittance template and emailing the updated document to TI creates the remittance advice in TI's enterprise system. For every remittance advice document that TI receives, the sender will receive an email response with updated remittance response status in an excel attachment. The response document will contain TI remittance advice identifiers or error messages for any failed line items. 

Remittance submission

 There are two requirements for processing your remittance advice submission:

  • The email must be sent from a valid corporate email address, which was provided when you completed the customer onboarding form on ti.com
  • The document attached to the email must follow the standard remittance advice format shown below and be sent to either:

    Test/User acceptance testing (UAT) - cust_documents_test@ti.com or
    Production -  cust_documents@ti.com

Supported document formats

Format

Template

Sample Completed Document

Excel (xlsx)

download  

Excel (xls)

download  

Comma Separated Values (csv)

download  

 

Document fields

Field

Type

Limit

Required

Example

Description

Supplier Financial Document Identifier

Alphanumeric

 

✓

5438242891

TI’s financial invoice (F2) number (preferred*), the delivery note, or commercial invoice (F8) number used to uniquely identify the TI financial invoice number

Customer Net Payment Amount

Decimal

15

✓

10000.00

The amount paid for each invoice

Customer Payer Identifier

Alphanumeric

35

✓

345678

TI’s internal payer account number provided during the customer onboarding process

Customer Remittance Advice Identifier

Alphanumeric

35  

1234

The customer’s unique remittance number.  Alpha characters must be upper case

Comments

Alphanumeric

     

Additional information to help TI identify the payment

 

Remittance response

For each remittance advice submitted, TI will email a response email with an excel attachment to the sender.

Response attachment

This attachment will include all input fields for reference, in addition to the following response fields in the table below:

Download an acknowledgment response attachment here

Field

Type

Example

Description

Remittance Status

Alphanumeric

 

SUCCESS, REJECT

Response Message

Alphanumeric  

A remittance response such as "Remittance Posted 12/01" indicates a successful line item. Otherwise, this field will contain one or more error messages

 

Errors

If mandatory fields are missing in any row in the file, entire file will be rejected and will need to be fully submitted again. 

TI will send the original remittance file with an additional response/feedback message column, to the sender. Please fix the error(s) and resubmit the entire file again for remittance processing